DEMOBOARD TLS202A1
The TLS202A1 is a monolithic integrated adjustable linear voltage post regulator for load currents up to 150 mA. The IC regulates an input voltage VI in the range of 2.7 V ≤ VI ≤ 18 V to an adjustable output voltage of 1.2 V to 5.25 V with a precision of ±3 %. The TLS202A1 is especially designed for applications requiring very low standby currents, e.g. with a permanent connection to pre-regulators like DCDC converters. The regulator is not designed to operate with a direct connection to the battery. The device is available in a very small surface mounted PGSCT595 package. The device is designed for the harsh environment of automotive applications. Therefore it is protected against overload, short circuit and overtemperature conditions by the implemented output current limitation and the overtemperature shutdown circuit. The TLS202A1 can be also used in all other applications requiring a stabilized voltage of 1.2 V to 5.25 V.
Summary of Features
- Adjustable Output Voltage: from 1.2V to 5.25V
- Output Voltage Accuracy of ±3 %
- Output Currents up to 150 mA
- Extended Input Voltage Operating Range of 2.7 V to 18 V
- Low Dropout Voltage: typ. 290mV
- Very Low Current Consumption: typ. 50 μA
- Very High PSRR: typ. 65dB at 10kHz
- Wide Temperature Range From -40 °C up to 150 °C
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Wide input voltage range post regulator
- Output ceramic caps supported
- Ultra small package
Potential Applications
- Infotainment ( Camera, Display supply)
- Memory, CPU, FPGA core supply
- High current post regulator (in combination with DC/DC)
- Driver Assistance Systems (Radar, Camera)